下载文档 () / 20
动力,因我们而不同*

806A-30-HT12

Eaton B-Line series imperial cable tray and ladder, non-flanged horizontal tee cover, 0.5"height, 12"length, 30"width, Aluminum, 12"radius

常用规格

Product Name
Eaton B-Line series horizontal tee cover
Catalog Number
806A-30-HT12
UPC
781011346119
Product Length/Depth
12 in
Product Height
0.5 in
Product Width
30 in
Product Weight
15.773 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Horizontal tee
Radius
12 in

导出产品规格