下载文档 () / 20
动力,因我们而不同*

806A-36-72

Eaton B-Line series imperial cable tray and ladder, 0.5"height, 72"length, 36"width, Solid non-flanged cover for straight sections, Aluminum

常用规格

Product Name
Eaton B-Line series straight section cover
Catalog Number
806A-36-72
UPC
781011330453
Product Length/Depth
72 in
Product Height
0.5 in
Product Width
36 in
Product Weight
9.992 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Non-flanged

导出产品规格