下载文档 () / 20
动力,因我们而不同*

806A-36-HT24

Eaton B-Line series imperial cable tray and ladder, 0.5"height, 24"length, 36"width, Horizontal tee cover, non-flanged, Aluminum, 24" radius

常用规格

Product Name
Eaton B-Line series horizontal tee cover
Catalog Number
806A-36-HT24
UPC
781011346867
Product Length/Depth
24 in
Product Height
0.5 in
Product Width
36 in
Product Weight
27.841 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Horizontal tee

导出产品规格