下载文档 () / 20
动力,因我们而不同*

807A-06-30HB24

Eaton B-Line series horizontal bend cover, 0.5" H x 21.82" W x 6" L, Aluminum, 24" radius, 30° angle

常用规格

Product Name
Eaton B-Line series horizontal bend cover
Catalog Number
807A-06-30HB24
UPC
781011397081
Product Length/Depth
21.82 in
Product Height
0.5 in
Product Width
6 in
Product Weight
0.414 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Horizontal bend
Application
Use enclosure cable desired
Angle
30°
Radius
24 in

导出产品规格