下载文档 () / 20
动力,因我们而不同*

807A-06-45HB12

Eaton B-Line series horizontal bend cover, 0.5"H x 19.82"W x 6"L, Aluminum, 12"radius, 45°angle

常用规格

Product Name
Eaton B-Line series horizontal bend cover
Catalog Number
807A-06-45HB12
UPC
781011399641
Product Length/Depth
19.82 in
Product Height
0.5 in
Product Width
6 in
Product Weight
1.123 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Horizontal bend
Application
Use maximum enclosure of cables desired accumulation
Angle
45°
Radius
12 in

导出产品规格