下载文档 () / 20
动力,因我们而不同*

807A-06-90VI24

Eaton B-Line series vertical inside bend cover, 0.5"H x 43.56"W x 6"L, Aluminum, 24"radius, 90°angle

常用规格

Product Name
Eaton B-Line series vertical inside bend cover
Catalog Number
807A-06-90VI24
UPC
781011399733
Product Length/Depth
43.56 in
Product Height
0.5 in
Product Width
6 in
Product Weight
2.111 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Vertical inside bend
Angle
90°
Radius
24 in

导出产品规格