下载文档 () / 20
动力,因我们而不同*

807A-06-HT24

Eaton B-Line series horizontal tee cover, 0.5"H x 34.37"W x 6"L, Aluminum, 24 in radius

常用规格

Product Name
Eaton B-Line series horizontal tee cover
Catalog Number
807A-06-HT24
UPC
781011399818
Product Length/Depth
34.37 in
Product Height
0.5 in
Product Width
6 in
Product Weight
12.216 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Horizontal tee
Radius
24 in

导出产品规格