下载文档 () / 20
动力,因我们而不同*

807A-09-72

Eaton B-Line series imperial cable tray and ladder, 0.5"height, 72"length, 9"width, Solid flanged steel cable ladder cover, Aluminum

常用规格

Product Name
Eaton B-Line series straight section cover
Catalog Number
807A-09-72
UPC
781011328931
Product Length/Depth
72 in
Product Height
0.5 in
Product Width
9 in
Product Weight
1.968 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Solid flanged steel cable ladder cover

导出产品规格