下载文档 () / 20
动力,因我们而不同*

807A-12-18-HT24

Eaton B-Line series horizontal tee cover, 0.5" H x 40.37" W x 12" L, Aluminum, 24" radius, 12" and 18" tray widths

常用规格

Product Name
Eaton B-Line series horizontal tee cover
Catalog Number
807A-12-18-HT24
UPC
781011405823
Product Length/Depth
40.37 in
Product Height
0.5 in
Product Width
12 in
Product Weight
4.805 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Horizontal tee

导出产品规格