下载文档 () / 20
动力,因我们而不同*

807A-12-45HB48

Eaton B-Line series horizontal bend cover, 0.5" H x 35.8" W x 12" L, Aluminum, 48" radius, 45° angle

常用规格

Product Name
Eaton B-Line series horizontal bend cover
Catalog Number
807A-12-45HB48
UPC
781011397166
Product Length/Depth
35.8 in
Product Height
0.5 in
Product Width
12 in
Product Weight
0.881 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Horizontal bend
Angle
45°
Radius
48 in

导出产品规格