下载文档 () / 20
动力,因我们而不同*

807A-12-90VI12

Eaton B-Line series vertical inside bend cover, 0.5"H x 24.75"W x 12"L, Aluminum, 12"radius, 90°angle

常用规格

Product Name
Eaton B-Line series vertical inside bend cover
Catalog Number
807A-12-90VI12
UPC
781011400491
Product Length/Depth
24.75 in
Product Height
0.5 in
Product Width
12 in
Product Weight
2.498 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Vertical inside bend
Angle
90°
Radius
12 in

导出产品规格