下载文档 () / 20
动力,因我们而不同*

807A-18-30VI12

Eaton B-Line series vertical inside bend cover, 0.5" H x 12.25" W x 18" L, Aluminum, 12" radius, 30° angle

常用规格

Product Name
Eaton B-Line series vertical inside bend cover
Catalog Number
807A-18-30VI12
UPC
781011401382
Product Length/Depth
12.25 in
Product Height
0.5 in
Product Width
18 in
Product Weight
1.496 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Vertical inside bend
Angle
30°
Radius
12 in

导出产品规格