下载文档 () / 20
动力,因我们而不同*

807A-18-LR09

Eaton B-Line series left reducer cover, 0.5" H x 20.68" W x 18" L, Aluminum, 9" reduced

常用规格

Product Name
Eaton B-Line series left reducer cover
Catalog Number
807A-18-LR09
UPC
781011403751
Product Length/Depth
20.68 in
Product Height
0.5 in
Product Width
18 in
Product Weight
0.746 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Left reducer

导出产品规格