下载文档 () / 20
动力,因我们而不同*

807A-18-VTU12

Eaton B-Line series vertical tee cover, 0.5" H x 12" W x 18" L, Aluminum, 12" radius

常用规格

Product Name
Eaton B-Line series vertical tee cover
Catalog Number
807A-18-VTU12
UPC
781011404178
Product Length/Depth
12 in
Product Height
0.5 in
Product Width
18 in
Product Weight
7.044 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Vertical tee up
Radius
12 in

导出产品规格