下载文档 () / 20
动力,因我们而不同*

807A-24-HX12

Eaton B-Line series horizontal cross cover, 0.5"H x 12"W x 24"L, Aluminum, 12"radius

常用规格

Product Name
Eaton B-Line series horizontal cross cover
Catalog Number
807A-24-HX12
UPC
781011400163
Product Length/Depth
12 in
Product Height
0.5 in
Product Width
24 in
Product Weight
13.27 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Horizontal cross
Radius
12 in

导出产品规格