下载文档 () / 20
动力,因我们而不同*

807A-30-LR12

Eaton B-Line series left reducer cover, 0.5" H x 32.68" W x 30" L, Aluminum, 12" radius

常用规格

Product Name
Eaton B-Line series left reducer cover
Catalog Number
807A-30-LR12
UPC
781011401962
Product Length/Depth
32.68 in
Product Height
0.5 in
Product Width
30 in
Product Weight
1.534 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Left reducer
Radius
12 in

导出产品规格