下载文档 () / 20
动力,因我们而不同*

807A-36-60

Eaton B-Line series imperial cable tray and ladder, 0.5"height, 60"length, 36"width, Solid flanged steel cable ladder cover, Aluminum

常用规格

Product Name
Eaton B-Line series straight section cover
Catalog Number
807A-36-60
UPC
781011328962
Product Length/Depth
60 in
Product Height
0.5 in
Product Width
36 in
Product Weight
9.166 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Solid flanged steel cable ladder cover

导出产品规格