下载文档 () / 20
动力,因我们而不同*

807A-42-144

Eaton B-Line series straight section cover, 0.5" H x 144" W x 42" L, Aluminum

常用规格

Product Name
Eaton B-Line series straight section cover
Catalog Number
807A-42-144
UPC
781011329877
Product Length/Depth
144 in
Product Height
0.5 in
Product Width
42 in
Product Weight
10.352 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Solid flanged steel cable ladder cover

导出产品规格