下载文档 () / 20
动力,因我们而不同*

807A-48-LR24

Eaton B-Line series left reducer cover, 0.5" H x 52.68" W x 48" L, Aluminum

常用规格

Product Name
Eaton B-Line series left reducer cover
Catalog Number
807A-48-LR24
UPC
799038736004
Product Length/Depth
52.68 in
Product Height
0.5 in
Product Width
48 in
Product Weight
2.379 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Left reducer

导出产品规格