下载文档 () / 20
动力,因我们而不同*

812025FULL-0162X

Eaton, Alarms & signalling devices, Fulleon, Solista LX Ceiling LED beacon, White flash, Red housing, Shallow red base (SOL-LX-C/WF/R1/S)

常用规格

Product Name
Eaton Solista LX Visual alarm beacon
Catalog Number
812025FULL-0162X
Product Length/Depth
37 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.1 kg
Compliances
EN

产品规格

Nominal voltage
24 V
Voltage type
DC
Electricity consumption
0.025 A
Power
1.5 W
Lens color
Colourless
Material housing
Plastic
Color housing
Other
Mounting Method
Surface mounting
Number of modes
4
Standby-time up to
0 hour
Ambient temperature - max
70 °C
Ambient temperature - min
-25 °C
Lamp type
LED not exchangeable
Lamp holder
Other
Degree of protection (IP)
IP33
Addressing mode
Hard addressing
Alarm current - max
51 mA
Alarm current - min
9 mA
Construction material
ABS/FR
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Standby current
0
System typology
Conventional (Non-addressable)
Product branding
Eaton
Nominal voltage - min
12 V
Nominal voltage - max
48 V
Electricity consumption - min
0.018 A
Electricity consumption - max
0.051 A
Integrated function
Flashlight
EN Certification Standards
EN54 Pt23 (Visual Alarms)
Cable entry
Rear
Mounting position
Ceiling in open areas
Light color
White
System wiring
0.5 - 2.5 mm
Dimmable
No
Function rotating light
NO
With infrared
NO

导出产品规格