Eaton Crouse-Hinds series rigid/IMC pull elbow
814

814

Eaton Crouse-Hinds series pull elbow, Rigid/IMC, Gender end 1: male, Gender end 2: female, Malleable iron, 90°, 1-1/2", Gasketed-rigid to box (male to female)
814 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series rigid/IMC pull elbow
Catalog Number
814
UPC
784564108142
Product Length/Depth
4.06 in
Product Height
3.63 in
Product Width
4.06 in
Product Weight
2.2 lb

产品规格

Type
Gasketed-rigid to box (male to female)
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Gender end 1
Male
Gender end 2
Female
Shape
90° angle
Trade size
1-1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.