Eaton Crouse-Hinds series Pauluhn 816 marine exterior
816AS

816AS

Eaton Crouse-Hinds series Pauluhn 816 marine exterior, Incandescent, Frosted tempered glass lens, Copper-free aluminum, A-19 max. lamp size, Recessed wall mount, 2-lamp, No louver, 250 Vac, 40W
816AS - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 816 marine exterior
Catalog Number
816AS
UPC
662276387386
Product Length/Depth
8.38 in
Product Height
5 in
Product Width
3.75 in
Product Weight
3.6 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp type
Incandescent
Lens material
Tempered glass
Light/lens color
Frosted
Material
Copper-free aluminum
Lamp size - max
A-19
Number of lamps
2-lamp
Wattage
40W
Mounting Method
Recessed wall
Type
No louver
Voltage rating
250 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.