下载文档 () / 20
动力,因我们而不同*

817A-18-45VO12-6

Eaton B-Line series imperial cable tray and ladder, 0.5" height, 20.25" length, 18" width, Vertical outside bend cover, Aluminum, 45°angle, 12"radius, 6" side rail.

常用规格

Product Name
Eaton B-Line series vertical outside bend
Catalog Number
817A-18-45VO12-6
UPC
781011404925
Product Length/Depth
20.25 in
Product Height
0.5 in
Product Width
18 in
Product Weight
1.703 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Vertical outside bend
Angle
45°
Radius
12 in

导出产品规格