下载文档 () / 20
动力,因我们而不同*

817A-24-144

Eaton B-Line series imperial cable tray and ladder, 0.5"height, 144"length, 24"width, Flanged, Ventilated cover, Aluminum

常用规格

Product Name
Eaton B-Line series straight section cover
Catalog Number
817A-24-144
UPC
781011330774
Product Length/Depth
144 in
Product Height
0.5 in
Product Width
24 in
Product Weight
6.078 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Ventilated steel cable ladder cover

导出产品规格