下载文档 () / 20
动力,因我们而不同*

817A-24-HX24

Eaton B-Line series imperial cable tray and ladder, 0.5"height, 24"length, 24"width, HC, Al, flanged cover

常用规格

Product Name
Eaton B-Line series horizontal cross cover
Catalog Number
817A-24-HX24
UPC
781011396145
Product Length/Depth
24 in
Product Height
0.5 in
Product Width
24 in
Product Weight
34.466 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Horizontal cross

导出产品规格