Eaton Crouse-Hinds series rigid/IMC pull elbow
821

821

Eaton Crouse-Hinds series pull elbow, Rigid/IMC, Gender end 1: female, Gender end 2: female, Malleable iron, 90°, 3/4", Rigid to rigid (female to female)
821 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series rigid/IMC pull elbow
Catalog Number
821
UPC
784564108210
Product Length/Depth
2.31 in
Product Height
2.31 in
Product Width
2.31 in
Product Weight
0.44 lb

产品规格

Type
Rigid to rigid (female to female)
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Gender end 1
Female
Gender end 2
Female
Shape
90° angle
Trade size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.