下载文档 () / 20
动力,因我们而不同*

8210132FULL-0087

Eaton, Alarms & signalling devices, Fulleon, ROLP Solista Maxi LED sounder beacon, Red lens, Shallow white (W1) base (ROLPX/SB/RL/W1/S MAXI TONE 8)

常用规格

Product Name
Eaton RoLP Solista and Maxi
Catalog Number
8210132FULL-0087
Product Length/Depth
78 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.3 kg
Certifications
EN 54-3:2001

产品规格

Nominal voltage - max
28 V
Nominal voltage - min
9 V
Type of current
DC
Electricity consumption
0.043 A
Power
1.032 W
Lens color
Red
Lamp type
LED
Sound output
106 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
White
Frequency sound signal - max
2.85 Kilo Hertz
Frequency sound signal - min
0.3 Kilo Hertz
Addressing mode
Hard addressing
Alarm current - max
45 mA
Alarm current - min
12 mA
Construction material
ABS/FR
EN Certified Tones
6
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
0
System typology
Conventional (Non-addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Degree of protection
IP21
IP54
Suitable for
Wall Mounting
Ceiling Mounting
Cable entry
Rear
Light color
Red
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
System wiring
0.28 - 2.5 mm

导出产品规格