下载文档 () / 20
动力,因我们而不同*

827A-09-90VO24-4

Eaton B-Line series imperial cable tray and ladder, 0.5"height, 50.18"length, 9"width, Peaked vertical outside bend, Aluminum, 90°angle, 24"radius, 4" side rail

常用规格

Product Name
Eaton B-Line series vertical outside bend
Catalog Number
827A-09-90VO24-4
UPC
782051699111
Product Length/Depth
50.18 in
Product Height
0.5 in
Product Width
9 in
Product Weight
2.433 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Peaked vertical outside bend
Angle
90°
Radius
24 in

导出产品规格