下载文档 () / 20
动力,因我们而不同*

82911460K

Female machined crimp contact, size #12, Gold plating; 82911460K

常用规格

Product Name
Eaton Souriau 8291 series power solution up to AWG #8 core
Catalog Number
82911460K
Product Length/Depth
22.3 mm
Product Height
3.8 mm
Product Width
3.8 mm
Product Weight
1.19 g

产品规格

Environmental conditions
REACH
RoHS
Contact gender
Socket (Female)
Contact plating
Gold
Contact size
12 AWG
Contact type
Crimp
Packaging type
Bulk
Wire size (AWG) - max
18 AWG
Wire size (AWG) - min
18 AWG
Manufacturing process
Machined

导出产品规格