下载文档 () / 20
动力,因我们而不同*

8310113FULL-0012

Eaton, Alarms & signalling devices, Fulleon, Squashni Micro base sounder with Solista LED Beacon, Red lens, White housing

常用规格

Product Name
Eaton Squashni Micro base sounder
Catalog Number
8310113FULL-0012
Product Length/Depth
102 mm
Product Height
59 mm
Product Width
102 mm
Product Weight
0.226 kg
Compliances
EN

产品规格

Nominal voltage - max
28 V
Nominal voltage - min
18 V
Type of current
DC
Electricity consumption
0.02 A
Power
0.5 W
Lens color
Red
Lamp type
LED
Sound output
97 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
White
Frequency sound signal - max
1.2 Kilo Hertz
Frequency sound signal - min
0.3 Kilo Hertz
Alarm current - max
20 mA
Alarm current - min
6 mA
Construction material
ABS/FR
EN Certified Tones
4
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
System typology
Conventional (Non-addressable)
Tones
4
Voice tones
No
Product branding
Eaton
Degree of protection
IP21
Suitable for
Ceiling Mounting
Cable entry
Rear
Light color
Red
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
System wiring
0.28 - 2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
For ex-zone gas
None
For ex-zone dust
None

导出产品规格