下载文档 () / 20
动力,因我们而不同*

8500045FULL-0233X

Eaton, Alarms & signalling devices, Fulleon, Symphoni G1 LX LED sounder beacon VAD, Red flash, Red housing, VDS approved (SY BASE-LX-W/RF/R1 + SY/R1 VDS)

常用规格

Product Name
Eaton Symphoni LX Visual alarm device
Catalog Number
8500045FULL-0233X
Product Length/Depth
92 mm
Product Height
147 mm
Product Width
106 mm
Product Weight
0.2 kg
Compliances
EN

产品规格

Nominal voltage - max
30 V
Nominal voltage - min
12 V
Type of current
DC
Electricity consumption
0.03 A
Lens color
Colorless
Lamp type
LED
Sound output
100 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
Red
Frequency sound signal - max
0.99 Kilo Hertz
Frequency sound signal - min
0.65 Kilo Hertz
Construction material
ABS/FR
EN Certified Tones
3
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
System typology
Conventional (Non-addressable)
Tones
3
Voice tones
No
Degree of protection
IP21
Suitable for
Wall Mounting
Cable entry
Rear
Light color
Red
Coverage volume
135
System wiring
0.28 - 2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
For ex-zone gas
None
For ex-zone dust
None

导出产品规格