下载文档 () / 20
动力,因我们而不同*

8500064FULL-0064X

Eaton, Alarms & signalling devices, Fulleon, Symphoni Class B LX LED sounder beacon VAD, Red flash, White housing (W1), NF approved (SY-CLSB/W1/LX-W/RF/NF)

常用规格

Product Name
Eaton Symphoni LX Visual alarm device
Catalog Number
8500064FULL-0064X
Product Length/Depth
90 mm
Product Height
148 mm
Product Width
105 mm
Product Weight
0.258 kg
Compliances
EN

产品规格

Nominal voltage - max
60 V
Nominal voltage - min
10 V
Type of current
DC
Electricity consumption
0.03 A
Power
0.75 W
Lens color
Colorless
Lamp type
LED
Sound output
99 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone
Mounting Method
Surface mounting
Color housing
White
Frequency sound signal - max
0.554 Kilo Hertz
Frequency sound signal - min
0.44 Kilo Hertz
Alarm current - max
30 mA
Alarm current - min
15 mA
Construction material
ABS/FR
EN Certified Tones
1
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
System typology
Conventional (Non-addressable)
Tones
1
Voice tones
No
Degree of protection
IP21
Suitable for
Wall Mounting
Cable entry
Rear
Light color
Red
EN Certification Standards
EN54 Pt23 (Visual Alarms)
Coverage volume
135
System wiring
0.28 - 2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
For ex-zone gas
None
For ex-zone dust
None

导出产品规格