下载文档 () / 20
动力,因我们而不同*

8500121FULL-0329X

Eaton, Alarms & signalling devices, Fulleon, ROLP Class AB sounder, Anti surge protection, Shallow red base, NF approved (ROLP-CLS AB/ASP/R/S)

常用规格

Product Name
Eaton RoLP LX Fire visual alarm device
Catalog Number
8500121FULL-0329X
Product Length/Depth
95 mm
Product Height
135 mm
Product Width
95 mm
Product Weight
0.2 kg
Compliances
EN

产品规格

Compliance and standards
Accordance With EN 54-23
Nominal voltage - max
28 V
Nominal voltage - min
9 V
Type of current
DC
Electricity consumption
0.04 A
Power
1 W
Lens color
Clear
Lamp type
LED
Sound output
99 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone
Mounting Method
Surface mounting
Color housing
White
Frequency sound signal - max
0.544 Kilo Hertz
Frequency sound signal - min
0.44 Kilo Hertz
Addressing mode
Hard addressing
Alarm current - max
40 mA
Alarm current - min
15 mA
Construction material
ABS/FR
EN Certified Tones
1
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Standby current
0
System typology
Conventional (Non-addressable)
Tones
1
Voice tones
No
Product branding
Eaton
Degree of protection
IP65
Suitable for
Wall Mounting
Cable entry
M20 hole
Light color
White
EN Certification Standards
EN54 Pt23 (Visual Alarms)
Coverage volume
135
System wiring
0.28 - 2.5 mm

导出产品规格