Eaton Crouse-Hinds series rigid/IMC pull elbow
850RR DC

850RR DC

Eaton Crouse-Hinds series pull elbow, Rigid/IMC, Gender end 1: female, Gender end 2: female, Zinc die cast, 90°, 1/2", Rigid to rigid (female to female)
850RR DC - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series rigid/IMC pull elbow
Catalog Number
850RR DC
UPC
662277001632
Product Length/Depth
3.33 in
Product Height
1.1 in
Product Width
1.19 in
Product Weight
0.16 lb

产品规格

Type
Rigid to rigid (female to female)
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Conduit type
Rigid/IMC
Gender end 1
Female
Gender end 2
Female
Shape
90° angle
Trade size
1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.