| Product Name |
Eaton Souriau 851 series MIL-DTL-26482 SI qualified
|
| Catalog Number |
85100A1210PY50
|
| Product Length/Depth |
41 mm
|
| Product Height |
26.5 mm
|
| Product Width |
26.5 mm
|
| Product Weight |
18.4 g
|
| Environmental conditions |
REACH
|
| Backshell angle |
Straight
|
| Backshell type |
Adaptor
|
| Connector accessory option |
Delivered with connector
|
| Connector orientation |
Y
|
| Connector type |
Receptacle
|
| Contact delivery |
Loaded
|
| Contact gender |
Pin (Male)
|
| Contact type |
Solder Cup
|
| Coupling type |
1/3 Bayonet
|
| Layout |
10
|
| Plating |
Cadmium
|
| Shell material |
Aluminium
|
| Shell size |
12
|
| Operating temperature - max |
125 °C
|
| Operating temperature - min |
-40 °C
|
| Receptacle type |
Square Flange Receptacle
|
| Number Of Contacts |
10
|
| Number of cavity #20 |
14
|