| Product Name |
Eaton Souriau 851 series MIL-DTL-26482 SI qualified
|
| Catalog Number |
85106JC1626P50
|
| Product Length/Depth |
75.7 mm
|
| Product Height |
32.5 mm
|
| Product Width |
32.5 mm
|
| Product Weight |
57.4 g
|
| Environmental conditions |
REACH
|
| Backshell angle |
Straight
|
| Backshell type |
Sealing gland and cable clamp
|
| Connector accessory option |
Delivered with connector
|
| Connector orientation |
N
|
| Connector type |
Plug
|
| Contact delivery |
Loaded
|
| Contact gender |
Pin (Male)
|
| Contact type |
Solder Cup
|
| Coupling type |
1/3 Bayonet
|
| Layout |
26
|
| Plating |
Cadmium
|
| Plug type |
Straight Plug
|
| Shell material |
Aluminium
|
| Shell size |
16
|
| Operating temperature - max |
125 °C
|
| Operating temperature - min |
-40 °C
|
| Number Of Contacts |
26
|
| Number of cavity #20 |
26
|