下载文档 () / 20
动力,因我们而不同*

85222349A

Male crimp contact, size #20, Gold plating; 85222349A

常用规格

Catalog Number
85222349A
Product Length/Depth
18.2 mm
Product Weight
0 g

产品规格

Contact gender
Pin (Male)
Contact plating
Gold
Contact size
20 AWG
Contact type
Crimp

导出产品规格