| Product Name |
Eaton Souriau EN3646 / 852 series milaero connectors
|
| Catalog Number |
852510G10B6SND
|
| Product Length/Depth |
30.2 mm
|
| Product Height |
24.3 mm
|
| Product Width |
24.3 mm
|
| Product Weight |
0 g
|
| Connector orientation |
N
|
| Connector type |
Receptacle
|
| Contact delivery |
Unloaded
|
| Contact gender |
Socket (Female)
|
| Contact type |
Crimp
|
| Coupling type |
1/3 Bayonet
|
| Layout |
6
|
| Plating |
Cadmium
|
| Shell material |
Aluminium
|
| Shell size |
10
|
| Operating temperature - max |
175 °C
|
| Operating temperature - min |
-65 °C
|
| Receptacle type |
Square Flange Receptacle
|
| Number Of Contacts |
6
|
| Number of cavity #20 |
6
|