下载文档 () / 20
动力,因我们而不同*

85264136900

Male crimp contact, size #12, Gold plating; 85264136900

常用规格

Catalog Number
85264136900
Product Length/Depth
20.6 mm
Product Weight
0 g

产品规格

Contact gender
Pin (Male)
Contact plating
Gold
Contact size
12 AWG
Contact type
Crimp

导出产品规格