下载文档 () / 20
动力,因我们而不同*

85264138A900

Female crimp contact, size #12, Gold plating; 85264138A900

常用规格

Catalog Number
85264138A900
Product Length/Depth
18.4 mm
Product Weight
0 g

产品规格

Contact gender
Socket (Female)
Contact plating
Gold
Contact size
12 AWG
Contact type
Crimp

导出产品规格