| Product Name |
Eaton Souriau EN2997 / 853 series milaero connectors
|
| Catalog Number |
85333RS2461S808
|
| Product Length/Depth |
36.3 mm
|
| Product Height |
47.2 mm
|
| Product Width |
47.2 mm
|
| Product Weight |
0 g
|
| Fitted with: |
Shielding
|
| Connector accessory option |
Not delivered, to be ordered separately
|
| Connector type |
Plug
|
| Contact delivery |
Unloaded
|
| Contact gender |
Socket (Female)
|
| Contact type |
Crimp
|
| Coupling type |
Thread
|
| Degree of protection |
IP67
|
| Insert material |
Thermoplastic
|
| Layout |
61
|
| Plating |
Nickel
|
| Plug type |
Straight Plug
|
| Shell material |
Aluminium
|
| Shell size |
24
|
| Mating cycles |
250
|
| Operating temperature - max |
200 °C
|
| Operating temperature - min |
-65 °C
|
| Number Of Contacts |
61
|
| Salt spray |
48 hour
|
| Working voltage (Vrms) |
1500 V
|