下载文档 () / 20
动力,因我们而不同*

85337ES2004P8143

Stainless steel jam nut receptacle, with male contacts; 85337ES2004P8143

常用规格

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
85337ES2004P8143
Product Length/Depth
36.3 mm
Product Height
44.8 mm
Product Width
44.8 mm
Product Weight
0 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Insert material
Thermoplastic
Layout
4
Plating
Passivated
Shell material
Stainless Steel
Shell size
20
Mating cycles
500
Operating temperature - max
260 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
04
Nut material
Stainless Steel
Salt spray
500 hour
Working voltage (Vrms)
1500 V

导出产品规格