下载文档 () / 20
动力,因我们而不同*

85997541

Female crimp contact, size #8, Gold Palting; 8599-7541

常用规格

Product Name
Eaton Souriau power contacts for milaero interconnect
Catalog Number
85997541
Product Length/Depth
28.8 mm
Product Weight
0 g

产品规格

Contact gender
Socket (Female)
Contact plating
Gold
Contact size
8 AWG
Contact type
Crimp

导出产品规格