下载文档 () / 20
动力,因我们而不同*

85997544

Male crimp contact, size #8, Gold plating; 8599-7544

常用规格

Product Name
Eaton Souriau power contacts for milaero interconnect
Catalog Number
85997544
Product Length/Depth
22.6 mm
Product Weight
0 g

产品规格

Contact gender
Pin (Male)
Contact plating
Gold
Contact size
8 AWG
Contact type
Crimp

导出产品规格