Eaton Crouse-Hinds series rigid/IMC pull elbow
875MT DC

875MT DC

Eaton Crouse-Hinds series pull elbow, Rigid/IMC, Zinc die cast, 90°, 3/4", Combination EMT-rigid/IMC
875MT DC - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series rigid/IMC pull elbow
Catalog Number
875MT DC
UPC
662277069359
Product Weight
0.999 lb

产品规格

Type
Combination EMT-rigid/IMC
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Conduit type
Rigid/IMC
Shape
90° angle
Trade size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.