| Product Name |
Eaton B-Line series wireway end
|
| Catalog Number |
88 E NK
|
| UPC |
782051108514
|
| Product Length/Depth |
8.06 in
|
| Product Height |
8 in
|
| Product Width |
8 in
|
| Product Weight |
1.471 lb
|
| Certifications |
UL Listed
CSA C22.2. NEMA |
| Material |
Steel
|
| Degree of protection |
1
|
| Special features |
No knockout
|
| Type |
Wireway end
|
| Finish color |
ANSI 61 gray painted
|