下载文档 () / 20
动力,因我们而不同*

88 X

Eaton B-Line series wireway cross fitting, Lay-in, Wireway cross fitting, NEMA 1, Steel, ANSI 61 gray painted , 8" X 8"

常用规格

Product Name
Eaton B-Line series wireway cross fitting
Catalog Number
88 X
UPC
782051110364
Product Length/Depth
16.24 in
Product Height
8 in
Product Width
8 in
Product Weight
11.155 lb
Certifications
UL Listed
CSA C22.2.
NEMA

产品规格

Material
Steel
Degree of protection
1
Type
Wireway cross fitting
Wiring method
Lay in
Finish color
ANSI 61 gray painted

导出产品规格