下载文档 () / 20
动力,因我们而不同*

88-12BK

Eaton B-Line series wireway barrier, Barrier kit 60 degree bolt-on size, Steel, 8" X 8"

常用规格

Product Name
Eaton B-Line series wireway barrier
Catalog Number
88-12BK
UPC
782051403862
Product Length/Depth
60 in
Product Height
6 in
Product Width
6.072 in
Product Weight
8.144 lb
Certifications
Not Applicable

产品规格

Material
Steel
Type
Barrier kit 60 degree bolt-on size

导出产品规格