下载文档 () / 20
动力,因我们而不同*

88-12DH

Eaton B-Line series wireway hanger, Wireway hangers(drop), NEMA 12, Steel, 8" X 8"

常用规格

Product Name
Eaton B-Line series wireway hanger
Catalog Number
88-12DH
UPC
782051403909
Product Length/Depth
0.067 in
Product Height
20.75 in
Product Width
20 in
Product Weight
0.885 lb
Certifications
UL Listed
CSA C22.2.
NEMA

产品规格

Material
Steel
Special features
NEMA12
Type
Wireway hangers(drop)

导出产品规格