下载文档 () / 20
动力,因我们而不同*

88-12LAHM

Eaton B-Line series wireway system adapter, Includes (2) sealing plate kits, Adapter for Hammond® Mfg, NEMA 12, Steel, ANSI 61 gray painted, 8" X 8"

常用规格

Product Name
Eaton B-Line series wireway system adapter
Catalog Number
88-12LAHM
UPC
782051005950
Product Length/Depth
11.94 in
Product Height
8 in
Product Width
8 in
Product Weight
10.855 lb
Certifications
UL Listed
CSA C22.2.
NEMA

产品规格

Material
Steel
Special features
Includes (2) sealing plate kits, NEMA12
Type
Adapter for Hammond® Mfg
Finish color
ANSI 61 gray painted

导出产品规格